Manufacturer part number: 4755731
Brand: FLUKE
Price: 3,623.36 €
Delivery time: 14 Days
Bandwidth: 40 MHz
Channel sample rate: 4 GS/s
Channel sample rate: - kSa/s
Type (manufacturer type): 124B/EU
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4755731
Calibrated to | Manufacturer's standards (no certificate) | Displays (type, size, resolution) | 640 x 480 pixels | Input coupling | AC. DC |
---|---|---|---|---|---|
Input impedance | 1 MΩ | Input voltage range(V DC) | 10 V/DC up to 21 | No. of analogue inputs | 2 |
Oscilloscope features | Multimeter functions | Power supply (details)(V) | Li-ion battery 10.8 | Product size (height)(mm) | 259 |
Product size (width)(mm) | 132 | Product size (length)(mm) | 55 | Product type | Handheld (scope-meter) |
Reading category | CAT IV 600 V | Screen size | 14.5 cm (5.7") | Time base range | 10 ns - 500 s/div |
Vertical deflection | 5 mV - 200 V/div | Weight(g) | 1400 |