Cripm Connector Set (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MK230B507

Part Number
MK230B507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

654.79 €

1 Available 29 Days

Loading...

  1. 1

Basic information

Colour Red|Blue|Yellow Connector features Assortment box|+ crimper|+ butt connectors|+ ring terminals|+ pin cable lugs|+ spade terminals|+ blade terminal receptacle|+ blade terminals Contact material Cathode copper. tin plated
Cross section (max.)(mm²) 6 Insulation type Partially insulated Manufacturer part # MK230B507
Min. cross section(mm²) 0.5 Product type Crimp connector set Type (manufacturer type) MK230B507

This page is Cripm Connector Set, part number MK230B507.
You can find the detail information about specifications and dimensions on part number MK230B507.

Tech Support