Ring terminal set【505-1,440 Pieces Per Package】 (3991.1)

Ring terminal set 3991.1
  • Volume Discount

Product Details:

Manufacturer part number: 3991.1

Brand: VOGT VERBINDUNGSTECHNIK

Price: 114.37

Delivery time: 3 Days


Technical Data:

Colour: Red|Blue|Yellow

Connector features: + ring terminals

Insulation type: Partially insulated

Manufacturer part #: 3991.1

Type (manufacturer type): 3991.1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3991.1

Part Number
3991.1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector features Insulation type Manufacturer part # Type (manufacturer type)

114.37 €

1,000 Pieces Per Package

1 pack Available 3 Days Red|Blue|Yellow+ ring terminalsPartially insulated3991.13991.1

Loading...

  1. 1

Basic information

Cross section (max.)(mm²) 6 Min. cross section(mm²) 0.5 Product type Ring terminal set
RoHS-compliant Yes

This page is Ring terminal set, part number 3991.1.
You can find the detail information about specifications and dimensions on part number 3991.1.

Variation of this product

Part Number
3990
3990.1
3991
4030
4035
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connector features Insulation type Manufacturer part # Type (manufacturer type)

235.01 €

1,001 Pieces Per Package

1 pack Available 3 Days Silver+ ring terminals|+ crimper|Assortment boxNot insulated39903990

80.60 €

1,000 Pieces Per Package

1 pack Available 3 Days Silver+ ring terminalsNot insulated3990.13990.1

224.08 €

1,001 Pieces Per Package

1 pack Available 3 Days Red|Blue|Yellow+ ring terminals|+ crimper|Assortment boxPartially insulated39913991

125.27 €

1,440 Pieces Per Package

1 pack Available 3 Days Silver+ ring terminals|Assortment boxNot insulated40304030

71.55 €

505 Pieces Per Package

1 pack Available 3 Days Red|Blue|Yellow+ ring terminals|Assortment boxPartially insulated40354035

Tech Support