T Connector (TV6)

T Connector TV6
  • Volume Discount

Product Details:

Manufacturer part number: TV6

Brand: KLAUKE

Price: 5.01

Delivery time: 3 Days


Technical Data:

Cross section: 6 mm²

Dimensions: (d1 x d4 x l x l1) 4.0 x 6.0 x 35 x 14 mm

Inside diameter: 4 mm

Manufacturer part #: TV6

Outside diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TV6

Part Number
TV6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section
(mm²)
Dimensions Inside diameter
(mm)
Manufacturer part # Outside diameter
(mm)
Product size (length)
(mm)
Type (manufacturer type)

5.01 €

1 Available 3 Days 6(d1 x d4 x l x l1) 4.0 x 6.0 x 35 x 14 mm4TV6635TV6

Loading...

  1. 1

Basic information

Colour Metal Contact material Copper silver plated Insulation type Not insulated
Material (details) Copper according to EN 13600. tin-plated Product type T connector

This page is T Connector, part number TV6.
You can find the detail information about specifications and dimensions on part number TV6.

Variation of this product

Part Number
TV10
TV15
TV2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section
(mm²)
Dimensions Inside diameter
(mm)
Manufacturer part # Outside diameter
(mm)
Product size (length)
(mm)
Type (manufacturer type)

5.75 €

1 Available 3 Days 10(d1 x d4 x l x l1) 4.5 x 7.0 x 35 x 14 mm4.5TV10735TV10

3.11 €

1 Available 3 Days 1.5(d1 x d4 x l x l1) 1.8 x 3.3 x 30 x 12 mm1.8TV153.330TV15

3.40 €

1 Available 3 Days 2.5(d1 x d4 x l x l1) 2.3 x 4.2 x 30 x 12 mm2.3TV2.54.230TV2.5

Tech Support