Pin terminal (3739)

Pin terminal 3739
  • Volume Discount

Product Details:

Manufacturer part number: 3739

Brand: VOGT VERBINDUNGSTECHNIK

Price: 0.15

Delivery time: 3 Days


Technical Data:

Colour: Metal

Crimp area (max.): 0.50 mm²

Cross-section range: 0.10 - 0.50 mm²

Cross section: 1 - 5 N mm²

Cross section (max.): 0.50 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3739

Part Number
3739
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Crimp area (max.)
(mm²)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Pin diameter
(mm)
Pin length
(mm)
Standards Suitable for cables
(mm)
Temperature range
(°C)
Type (manufacturer type)

0.15 €

1 Available 3 Days Metal0.500.10 - 0.50 mm²1 - 5 N0.50(D2 x L x L1) 1.4 x 14 x 8 mmNot insulated--3739Tinned electrolytic copper0.101.48DIN 46230/ UL-No. E2357971 - 5 N1253739

Loading...

  1. 1

Basic information

Connection - Contact material Cathode copper. tin plated Product type Pin terminal
RoHS-compliant Yes Support sleeve No

This page is Pin terminal, part number 3739.
You can find the detail information about specifications and dimensions on part number 3739.

Variation of this product

Part Number
3740L
3741L
3743
3744
3747L
3749
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Crimp area (max.)
(mm²)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Pin diameter
(mm)
Pin length
(mm)
Standards Suitable for cables
(mm)
Temperature range
(°C)
Type (manufacturer type)

0.17 €

1 Available 3 Days Metal10.50 - 1 mm²0.5 - 11(D2 x L x L1) 1.9 x 17 x 10 mmNot insulated--3740LTinned electrolytic copper0.51.910DIN 46230/ UL-No. E2357970.5 - 11253740L

0.24 €

1 Available 3 Days Metal2.501.50 - 2.50 mm²1.5 - 2.52.5(D2 x L x L1) 1.9 x 22 x 15 mmNot insulated--3741LTinned electrolytic copper1.51.915DIN 46230/ UL-No. E2357971.5 - 2.51253741L

0.59 €

1 Available 3 Days Metal1010 mm² (max)1010(D2 x L x L1) 4.5 x 22 x 12 mmNot insulated--3743Tinned electrolytic copper-4.512DIN 46230/ UL-No. E235797101253743

0.73 €

1 Available 3 Days Metal1616 mm² (max)1616(D2 x L x L1) 5.8 x 26 x 13 mmNot insulated--3744Tinned electrolytic copper-5.813DIN 46230/ UL-No. E235797161253744

0.17 €

1 Available 3 Days Red10.50 - 1.0 mm²0.5 - 1.01-Partially insulatedPVCPVC3747LPin: Tinned electrolytic copper (E-CU)0.51.910--- 1253747L

0.32 €

1 Available 3 Days Yellow64 - 6 mm²4 - 66-Partially insulatedPVCPVC3749Pin: Tinned electrolytic copper (E-CU)42.710--- 1253749

Tech Support