Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8203V
Part Number
|
---|
8203V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector features | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Insulation type | Insulation material | Insulation (material) | Manufacturer part # | Material (details) | Min. cross section (mm²) | Size | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.73 € | 1 | Available | 3 Days | Red | - | 0.8 | 4.8 | 0.50 - 1 mm² | 0.5 - 1 | 1 | Insulated | PVC | PVC | 8203V | CuZn. tin-plated | 0.5 | 4.8 x 0.8 mm | 8203V | 4.8 x 0.8 mm |
Loading...
Connection angle(°) | 180 | Contact material | Brass tin plated | Product type | Blade receptacle |
---|
This page is Blade Receptacle + Branch Joint, part number 8203V.
You can find the detail information about specifications and dimensions on part number 8203V.
Configure
Basic Attributes
Connector features
Colour
Connector thickness(mm)
Connector width(mm)
Cross-section range
Cross section(mm²)
Cross section (max.)(mm²)
Insulation type
Insulation material
Insulation (material)
Manufacturer part #
Material (details)
Min. cross section(mm²)
Size
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
720AZ |
720V |
730AZ |
8301AV |
8301V |
8302V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector features | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Insulation type | Insulation material | Insulation (material) | Manufacturer part # | Material (details) | Min. cross section (mm²) | Size | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.52 € | 1 | Available | 3 Days | Red | + branch joint | 0.8 | 6.3 | 0.50 - 1 mm² | 0.5 - 1 | 1 | Partially insulated | PVC | PVC | 720AZ | CuZN. tin-plated | 0.5 | 6.3 x 0.8 mm | 720AZ | 6.3 x 0.8 mm | |
0.48 € | 1 | Available | 3 Days | Red | - | 0.8 | 6.3 | 0.50 - 1 mm² | 0.5 - 1 | 1 | Insulated | PVC | PVC | 720V | CuZn. tin-plated | 0.5 | 6.3 x 0.8 mm | 720V | 6.3 x 0.8 mm | |
0.53 € | 1 | Available | 3 Days | Blue | + branch joint | 0.8 | 6.3 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | PVC | 730AZ | CuZN. tin-plated | 1.5 | 6.3 x 0.8 mm | 730AZ | 6.3 x 0.8 mm | |
0.75 € | 1 | Available | 3 Days | Blue | - | 0.8 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | PVC | PVC | 8301AV | CuZn. tin-plated | 1.5 | 2.8 x 0.8 mm | 8301AV | 2.8 x 0.8 mm | |
0.73 € | 1 | Available | 3 Days | Blue | - | 0.5 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | PVC | PVC | 8301V | CuZn. tin-plated | 1.5 | 2.8 x 0.5 mm | 8301V | 2.8 x 0.5 mm | |
0.75 € | 1 | Available | 3 Days | Blue | - | 0.5 | 4.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | PVC | PVC | 8302V | CuZn. tin-plated | 1.5 | 4.8 x 0.5 mm | 8302V | 4.8 x 0.5 mm |