Butt joint (3737P)

Butt joint 3737P
  • Volume Discount

Product Details:

Manufacturer part number: 3737P

Brand: VOGT VERBINDUNGSTECHNIK

Price: 0.39

Delivery time: 3 Days


Technical Data:

AWG max.: 10

AWG (min.): 12

Colour: Yellow

Cross-section range: 4 - 6 mm²

Cross section: 4 - 6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3737P

Part Number
3737P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Inside diameter
(mm)
Insulation material Insulation (material) Manufacturer part # Min. cross section
(mm²)
Outside diameter
(mm)
Product size (length)
(mm)
Type (manufacturer type) Wall thickness (details)
(mm)

0.39 €

1 Available 3 Days 1012Yellow4 - 6 mm²4 - 663.4PVCPVC3737P46.3263737P1

Loading...

  1. 1

Basic information

Connection - Contact material Cathode copper. tin plated Insulation type Insulated
Material (details) Sleeve: Tinned electrolytic copper (E-CU) Product type Butt joint RoHS-compliant Yes
Standards UL-No. E235797

This page is Butt joint, part number 3737P.
You can find the detail information about specifications and dimensions on part number 3737P.

Variation of this product

Part Number
3734
3735P
3736P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Inside diameter
(mm)
Insulation material Insulation (material) Manufacturer part # Min. cross section
(mm²)
Outside diameter
(mm)
Product size (length)
(mm)
Type (manufacturer type) Wall thickness (details)
(mm)

0.35 €

1 Available 3 Days 2226Yellow0.104 - 0.50 mm²0.14 - 0.50.501.3PAPA.37340.10422037340.4

0.31 €

1 Available 3 Days 1822Red0.50 - 1 mm²0.5 - 111.7PVCPVC3735P0.54253735P0.8

0.27 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²1.5 - 2.52.52.3PVCPVC3736P1.54.5253736P0.8

Tech Support