Ring terminal (3510A)

Ring terminal 3510A
  • Volume Discount

Product Details:

Manufacturer part number: 3510A

Brand: VOGT VERBINDUNGSTECHNIK

Price: 0.12

Delivery time: 3 Days


Technical Data:

AWG max.: -

AWG (min.): -

Colour: Metal

Contact material: Cathode copper. tin plated

Cross-section range: 0.50 - 1 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3510A

Part Number
3510A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Contact material Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Dimensions
(mm)
Hole Ø
(mm)
Insulation type Insulation material Manufacturer part # Material (details) Min. cross section
(mm²)
Standards/certification marks Thread size Type (manufacturer type)

0.12 €

1 Available 3 Days --MetalCathode copper. tin plated0.50 - 1 mm²0.5 - 1.01--5.3Not insulated-3510ATinned electrolytic copper (DIN 46234 / UL-No. E235797)0.5-M53510A

Loading...

  1. 1

Basic information

Connection - Product type Ring terminal RoHS-compliant Yes
Support sleeve No

This page is Ring terminal, part number 3510A.
You can find the detail information about specifications and dimensions on part number 3510A.

Variation of this product

Part Number
3330A.67
3334A.67
3340A.67
3515A
3519A
3521A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Colour Contact material Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Dimensions
(mm)
Hole Ø
(mm)
Insulation type Insulation material Manufacturer part # Material (details) Min. cross section
(mm²)
Standards/certification marks Thread size Type (manufacturer type)

0.17 €

1 Available 3 Days 1416MetalBrass tin plated1.50 - 2.50 mm²1.5 - 2.52.5ØD x ØD1 x L x A1 x A2 x S 3.2 x 8 x 18 x 9 x 4.5 x 0.6 mm-3.2Not insulated-3330A.67Brass. purely tin-plated1.5DIN 46 225M33330A.67

0.23 €

1 Available 3 Days 1416MetalBrass tin plated1.50 - 2.50 mm²1.5 - 2.52.5ØD x ØD1 x L x A1 x A2 x S 4.3 x 8 x 18 x 9 x 4.5 x 0.6 mm-4.3Not insulated-3334A.67Brass. purely tin-plated1.5DIN 46 225M43334A.67

0.24 €

1 Available 3 Days 1416MetalBrass tin plated1.50 - 2.50 mm²0.5 - 2.52.5ØD x ØD1 x L x A1 x A2 x S 5.3 x 9.5 x 17.5 x 9 x 4.5 x 0.6 mm-5.3Not insulated-3340A.67Brass. purely tin-plated1.5DIN 46 225M53340A.67

0.12 €

1 Available 3 Days --MetalCathode copper. tin plated1.50 - 2.50 mm²1.5 - 2.52.5--3.2Not insulated-3515ATinned electrolytic copper (DIN 46234 / UL-No. E235797)1.5-M33515A

0.15 €

1 Available 3 Days --MetalCathode copper. tin plated1.50 - 2.50 mm²1.5 - 2.52.5--4.3Not insulated-3519ATinned electrolytic copper (DIN 46234 / UL-No. E235797)1.5-M43519A

0.16 €

1 Available 3 Days --MetalCathode copper. tin plated1.50 - 2.50 mm²1.5 - 2.52.5--5.3Not insulated-3521ATinned electrolytic copper (DIN 46234 / UL-No. E235797)1.5-M53521A

Tech Support