Calibrator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0554 0452
0554 0636
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Unit of measurement Weight
(g)

582.64 €

1 Available 12 Days 1 x 9 V PP3 battery (included)6888180SPL-

189.11 €

1 Available 6 Days -40120190RH85

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Calibrator

Tech Support