Pressure, Voltage, Amperage Calibrators (1617262)

Pressure, Voltage, Amperage Calibrators 1617262
  • Volume Discount

Product Details:

Manufacturer part number: 1617262

Brand: FLUKE

Price: 1,825.08

Delivery time: 9 Days


Technical Data:

Calibration range (thermometer): - °C

DC supply resolution: 0.001 mA

Power supply: 1 x 9 V PP3 battery (included)

Product size (height): 152 mm

Product size (width): 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1617262

Part Number
1617262
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibration range (thermometer)
(°C)
DC supply resolution
(mA)
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Unit of measurement Weight
(g)

1,825.08 €

1 Available 9 Days -0.0011 x 9 V PP3 battery (included)1527041Amperage340

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Calibrator

Tech Support