Magnetic field tester (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01167501

Part Number
P01167501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

744.08 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Display (details) LCD/2000 Digits Frequency range(Hz) 30 Hz to 300 Magnetic flux density(µT) 2000
Power supply (details) 1 x 9V battery Product size (width)(mm) 163 Product size (length)(mm) 68
Product size (Ø)(mm) 24 Product type Magnetic field tester Weight(g) 285

This page is Magnetic field tester, part number P01167501.
You can find the detail information about specifications and dimensions on part number P01167501.

Tech Support