Cable Sleeve (145363)

Cable Sleeve 145363
  • Volume Discount

Product Details:

Manufacturer part number: 145363

Brand: CELLPACK

Price: 71.55

Delivery time: 3 Days


Technical Data:

Cross section: 5 x 6 - 35 mm²

Cross section (max.): 35 mm²

Manufacturer part #: 145363

Min. cross section: 6 mm²

Product size (length): 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

145363

Part Number
145363
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

71.55 €

1 Available 3 Days 5 x 6 - 35351453636500145363

Loading...

  1. 1

Basic information

Colour Black Insulation (material) PVC/PE/VPE Product type Cable sleeve
RoHS-compliant Yes

This page is Cable Sleeve, part number 145363.
You can find the detail information about specifications and dimensions on part number 145363.

Variation of this product

Part Number
145362
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

35.36 €

1 Available 3 Days 5 x 1.5 - 661453621.50250145362

Tech Support