Heatshrink without Screw Connector Cable (143595)

Heatshrink without Screw Connector Cable 143595
  • Volume Discount

Product Details:

Manufacturer part number: 143595

Brand: CELLPACK

Price: 22.35

Delivery time: 3 Days


Technical Data:

Cable Ø (max.): 28 mm

Cable Ø (min.): 10 mm

Cable Ø range: 10 - 28 mm

Cross section (max.): 28 mm

Manufacturer part #: 143595


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

143595

Part Number
143595
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cable Ø range Cross section (max.)
(mm)
Manufacturer part # Type (manufacturer type)

22.35 €

1 Available 3 Days 281010 - 28 mm28143595SRMAHV/28-10/250mm

Loading...

  1. 1

Basic information

Cable sleeve features UV-resistant|can be stored indefinitely|halogen-free Colour Black Max. temperature(°C) +120
Min. temperature(°C) -40 Product size (length)(mm) 250 Product type Heatshrink w/o screw connectors
RoHS-compliant Yes

This page is Heatshrink without Screw Connector Cable, part number 143595.
You can find the detail information about specifications and dimensions on part number 143595.

Variation of this product

Part Number
165912
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cable Ø range Cross section (max.)
(mm)
Manufacturer part # Type (manufacturer type)

24.48 €

1 Available 3 Days 431212 - 43 mm43165912SRMAHV/43-12/250mm

Tech Support