Duct Seal Filler (240358)

Duct Seal Filler 240358
  • Volume Discount

Product Details:

Manufacturer part number: 240358

Brand: CELLPACK

Price: 27.85

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 240358

Type (manufacturer type): DUCT SEAL


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

240358

Part Number
240358
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

27.85 €

1 Available 3 Days 240358DUCT SEAL

Loading...

  1. 1

Basic information

Colour Grey Max. temperature(°C) +80 Min. temperature(°C) -4
Product type Filler RoHS-compliant Yes

This page is Duct Seal Filler, part number 240358.
You can find the detail information about specifications and dimensions on part number 240358.

Variation of this product

Part Number
240357
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

60.69 €

1 Available 3 Days 240357Duct Seal

Tech Support