Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Adhesive (yes/no) | No | Certification | Corresponds to DIN IEC 15 C/590/CD | Colour | Black |
---|---|---|---|---|---|
Halogen-free | Yes | Material (details) | Polyolefin modified | Wall thickness (post-shrinkage)(mm) | 2.5 |
Configure
Basic Attributes
Manufacturer part #
Product size (length)(mm)
Optional Attributes