Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FC6636
Part Number
|
---|
FC6636 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Connection (components) | Connections | Mounting type | Operating voltage (Vdc) | Product size (length) (mm) | Switch features | Switching current (max.) (A) | Switching current (A) | Switching voltage (V) | Switching voltage (V AC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.68 € | 1 | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | Snap-in | - | 26.1 | reset function | 16 | 16 | - | - | FC6636 |
Loading...
Product type | Internal fuse | RoHS-compliant | Yes |
---|
This page is Internal fuse reset function, part number FC6636.
You can find the detail information about specifications and dimensions on part number FC6636.
Configure
Basic Attributes
Operating voltage(Vdc)
Switching voltage(V)
Switching voltage(V AC)
Dimension height(mm)
Dimension width(mm)
Connection (components)
Connections
Mounting type
Product size (length)(mm)
Switch features
Switching current (max.)(A)
Switching current(A)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FC6608A |
FC6610A |
FC6613A |
FC67200 |
FC67202 |
FC67206 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Connection (components) | Connections | Mounting type | Operating voltage (Vdc) | Product size (length) (mm) | Switch features | Switching current (max.) (A) | Switching current (A) | Switching voltage (V) | Switching voltage (V AC) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 8 | 8 | - | - | FC6608A | |
9.45 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 10 | 10 | - | - | FC6610A | |
8.93 € | 1 | Available | 3 Days | 37.3 | 14.1 | Type C CEE 7/16 plug 6.3 mm | Flat plug 6.3 x 0.8 mm | M10 mounting nut | - | 26.1 | reset function | 13 | 13 | - | - | FC6613A | |
4.45 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 1 | 1 | 250 | 250 | AN-101 | |
3.93 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 1.4 | 1.4 | 250 | 250 | AN-141 | |
3.93 € | 1 | Available | 3 Days | 22 | 6 | Connector | - | - | - | 12.6 | auto-reset | 2.2 | 2.2 | 250 | 250 | AN-221 |