Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA3MP
Part Number
|
---|
NA3MP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Colour | Connection | Connector / Output type B | Connector/ Input type A | Core cross section (mm²) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | Stereo | Silver | - | Jack plug 6.35 mm | XLR plug | - | NA3MP | - | - | 3 | - | NA 3 MP | NA3MP | 3-pin XLR-plug on 6.35 mm jack plug. stereo |
Loading...
Connector type | Adapter. straight | Product type | XLR adapter |
---|
This page is XLR Adapter XLR Plug, part number NA3MP.
You can find the detail information about specifications and dimensions on part number NA3MP.
Configure
Basic Attributes
Core cross section(mm²)
Nominal current(A)
Nominal voltage(V AC)
Temperature range(°C)
Audio channels
Colour
Connection
Connector / Output type B
Connector/ Input type A
Manufacturer part #
Number of pins
Type
Type (manufacturer type)
Type (misc.)
Optional Attributes
Part Number |
---|
NA2M-D0B-TX |
NA2M-D2B-TX |
NA2MBNC |
NA2MP |
NA2MPMF |
NA3FDM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Colour | Connection | Connector / Output type B | Connector/ Input type A | Core cross section (mm²) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.52 € | 1 | Available | 3 Days | - | Black | - | RCA socket (phono) | XLR plug | - | NA2M-D0B-TX | - | - | - | - | - | NA2M-D0B-TX | 3-pin XLR plug - Cinch / phono-socket. black coded | |
45.52 € | 1 | Available | 3 Days | - | Black | - | RCA socket (phono) | XLR plug | - | NA2M-D2B-TX | - | - | - | - | - | NA2M-D2B-TX | 3-pin XLR plug - Cinch / phono-socket. red coded | |
16.93 € | 1 | Available | 3 Days | - | Silver | - | BNC socket | XLR plug | - | NA2MBNC | - | - | - | - | - | NA2MBNC | 3-pin XLR cable plug-BNC socket | |
14.81 € | 1 | Available | 3 Days | Mono | Silver | - | Jack plug 6.35 mm | XLR plug | - | NA2MP | - | - | - | - | - | NA2MP | 3 pin XLR cable connector. Mono 6.35 mm jack plug | |
14.81 € | 1 | Available | 3 Days | - | Silver | - | RCA socket (phono) | XLR plug | - | NA2MPMF | - | - | 3 | - | NA 2 MPMF | NA2MPMF | 3-pin XLR-plug - Cinch-socket | |
12.67 € | 1 | Available | 3 Days | - | Silver | - | XLR plug | XLR socket | - | NA3FDM | 7.5 | 50 | 3 | -30 - +80 | - | NA3FDM | Socket / plug |