Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA3FDM
Part Number
|
---|
NA3FDM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Colour | Connection | Connector / Output type B | Connector/ Input type A | Core cross section (mm²) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | - | Silver | - | XLR plug | XLR socket | - | NA3FDM | 7.5 | 50 | 3 | -30 - +80 | - | NA3FDM | Socket / plug |
Loading...
Connector type | Adapter. straight | Product type | XLR adapter |
---|
This page is XLR Adapter XLR Plug, part number NA3FDM.
You can find the detail information about specifications and dimensions on part number NA3FDM.
Configure
Basic Attributes
Audio channels
Type
Colour
Connection
Connector / Output type B
Connector/ Input type A
Core cross section(mm²)
Manufacturer part #
Nominal current(A)
Nominal voltage(V AC)
Number of pins
Temperature range(°C)
Type (manufacturer type)
Type (misc.)
Optional Attributes
Part Number |
---|
NA2MBNC |
NA2MP |
NA2MPMF |
NA3FM |
NA3MJ |
NA3MM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Colour | Connection | Connector / Output type B | Connector/ Input type A | Core cross section (mm²) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | - | Silver | - | BNC socket | XLR plug | - | NA2MBNC | - | - | - | - | - | NA2MBNC | 3-pin XLR cable plug-BNC socket | |
14.81 € | 1 | Available | 3 Days | Mono | Silver | - | Jack plug 6.35 mm | XLR plug | - | NA2MP | - | - | - | - | - | NA2MP | 3 pin XLR cable connector. Mono 6.35 mm jack plug | |
14.81 € | 1 | Available | 3 Days | - | Silver | - | RCA socket (phono) | XLR plug | - | NA2MPMF | - | - | 3 | - | NA 2 MPMF | NA2MPMF | 3-pin XLR-plug - Cinch-socket | |
13.75 € | 1 | Available | 3 Days | - | Silver | - | XLR plug | XLR socket | - | NA3FM | - | - | 3 | - | NA3FM | NA3FM | XLR socket to XLR connector NA 3 FM | |
17.99 € | 1 | Available | 3 Days | Stereo | Silver | - | Jack socket 6.3 mm | XLR plug | - | NA3MJ | - | - | 3 | - | NA 3 MJ | NA3MJ | 3 pin XLR plug of 6.3 mm jack plug. stereo. lockable | |
12.67 € | 1 | Available | 3 Days | - | Silver | - | XLR plug | XLR plug | - | NA3MM | - | - | 3 | - | NA 3 MM | NA3MM | 3 pin XLR- Connector - 3 pin XLR Connector |