XLR Adapter XLR Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA2F-D0B-TX
NA2F-D2B-TX
NA2FP
NA2FPMF
NA3F5M
NA3FF
NA3FP
NA3M5F
NA3MDF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Audio channels Colour Connection Connector / Output type B Connector/ Input type A Core cross section
(mm²)
Manufacturer part # Nominal current
(A)
Nominal voltage
(V AC)
Number of pins Temperature range
(°C)
Type Type (manufacturer type) Type (misc.)

46.60 €

1 Available 3 Days -Black-RCA socket (phono)XLR socket-NA2F-D0B-TX-----NA2F-D0B-TX3-pin XLR socket - cinch / phono-socket. black coded

45.52 €

1 Available 3 Days -Black-RCA socket (phono)XLR socket-NA2F-D2B-TX-----NA2F-D2B-TX3-pin XLR socket - cinch / phono-socket. red coded

14.81 €

1 Available 3 Days MonoSilver-Jack plug 6.35 mmXLR socket-NA2FP-----NA2FP3 pin XLR cable socket. mono 6.35 mm jack plug

14.81 €

1 Available 3 Days -Silver-RCA socket (phono)XLR socket-NA2FPMF--3-NA 2 FPMFNA2FPMF3-pin XLR-socket - cinch-socket

17.99 €

1 Available 3 Days -Silver-XLR plugXLR socket-NA3F5M--3-NA3F5MNA3F5M3-pin XLR socket -
5 -pin XLR plug -

14.81 €

1 Available 3 Days -Silver-XLR socketXLR socket-NA3FF--3-NA 3 FFNA3FF3 pin XLR socket - 3 pin XLR socket

16.93 €

1 Available 3 Days StereoSilver-Jack plug 6.35 mmXLR socket-NA3FP--3-NA 3 FPNA3FP3-pin XLR-plug on 6.35 mm jack plug. stereo

20.23 €

1 Available 3 Days -Silver-XLR socketXLR plug-NA3M5F--5.3-NA3M5FNA3M5FXLR-plug 3-pin to XLR-socket 5-pin. NA 3 m 5F

13.75 €

1 Available 3 Days -Silver-XLR socketXLR plug-NA3MDF7.5503-30 - +80-NA3MDFMale/female

Loading...

  1. 1

Basic information

Connector type Adapter. straight Product type XLR adapter

Tech Support