Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA3FP
Part Number
|
---|
NA3FP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Colour | Connection | Connector / Output type B | Connector/ Input type A | Core cross section (mm²) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | Stereo | Silver | - | Jack plug 6.35 mm | XLR socket | - | NA3FP | - | - | 3 | - | NA 3 FP | NA3FP | 3-pin XLR-plug on 6.35 mm jack plug. stereo |
Loading...
Connector type | Adapter. straight | Product type | XLR adapter |
---|
This page is XLR Adapter XLR Socket, part number NA3FP.
You can find the detail information about specifications and dimensions on part number NA3FP.
Configure
Basic Attributes
Core cross section(mm²)
Nominal current(A)
Nominal voltage(V AC)
Temperature range(°C)
Audio channels
Colour
Connection
Connector / Output type B
Connector/ Input type A
Manufacturer part #
Number of pins
Type
Type (manufacturer type)
Type (misc.)
Optional Attributes
Part Number |
---|
NA2FP |
NA2FPMF |
NA3F5M |
NA3FF |
NA3M5F |
NA3MDF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Colour | Connection | Connector / Output type B | Connector/ Input type A | Core cross section (mm²) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | Mono | Silver | - | Jack plug 6.35 mm | XLR socket | - | NA2FP | - | - | - | - | - | NA2FP | 3 pin XLR cable socket. mono 6.35 mm jack plug | |
14.81 € | 1 | Available | 3 Days | - | Silver | - | RCA socket (phono) | XLR socket | - | NA2FPMF | - | - | 3 | - | NA 2 FPMF | NA2FPMF | 3-pin XLR-socket - cinch-socket | |
17.99 € | 1 | Available | 3 Days | - | Silver | - | XLR plug | XLR socket | - | NA3F5M | - | - | 3 | - | NA3F5M | NA3F5M | 3-pin XLR socket - 5 -pin XLR plug - | |
13.75 € | 1 | Available | 28 Days | - | Silver | - | XLR socket | XLR socket | - | NA3FF | - | - | 3 | - | NA 3 FF | NA3FF | 3 pin XLR socket - 3 pin XLR socket | |
20.23 € | 1 | Available | 3 Days | - | Silver | - | XLR socket | XLR plug | - | NA3M5F | - | - | 5.3 | - | NA3M5F | NA3M5F | XLR-plug 3-pin to XLR-socket 5-pin. NA 3 m 5F | |
12.67 € | 1 | Available | 3 Days | - | Silver | - | XLR socket | XLR plug | - | NA3MDF | 7.5 | 50 | 3 | -30 - +80 | - | NA3MDF | Male/female |