Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA3M5F
Part Number
|
---|
NA3M5F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Colour | Connection | Connector / Output type B | Connector/ Input type A | Core cross section (mm²) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | - | Silver | - | XLR socket | XLR plug | - | NA3M5F | - | - | 5.3 | - | NA3M5F | NA3M5F | XLR-plug 3-pin to XLR-socket 5-pin. NA 3 m 5F |
Loading...
Connector type | Adapter. straight | Product type | XLR adapter |
---|
This page is XLR Adapter XLR Socket, part number NA3M5F.
You can find the detail information about specifications and dimensions on part number NA3M5F.
Configure
Basic Attributes
Audio channels
Core cross section(mm²)
Nominal current(A)
Nominal voltage(V AC)
Temperature range(°C)
Colour
Connection
Connector / Output type B
Connector/ Input type A
Manufacturer part #
Number of pins
Type
Type (manufacturer type)
Type (misc.)
Optional Attributes
Part Number |
---|
NA2F-D2B-TX |
NA2FP |
NA2FPMF |
NA3F5M |
NA3FF |
NA3MDF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Colour | Connection | Connector / Output type B | Connector/ Input type A | Core cross section (mm²) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.52 € | 1 | Available | 3 Days | - | Black | - | RCA socket (phono) | XLR socket | - | NA2F-D2B-TX | - | - | - | - | - | NA2F-D2B-TX | 3-pin XLR socket - cinch / phono-socket. red coded | |
14.81 € | 1 | Available | 3 Days | Mono | Silver | - | Jack plug 6.35 mm | XLR socket | - | NA2FP | - | - | - | - | - | NA2FP | 3 pin XLR cable socket. mono 6.35 mm jack plug | |
14.81 € | 1 | Available | 3 Days | - | Silver | - | RCA socket (phono) | XLR socket | - | NA2FPMF | - | - | 3 | - | NA 2 FPMF | NA2FPMF | 3-pin XLR-socket - cinch-socket | |
17.99 € | 1 | Available | 3 Days | - | Silver | - | XLR plug | XLR socket | - | NA3F5M | - | - | 3 | - | NA3F5M | NA3F5M | 3-pin XLR socket - 5 -pin XLR plug - | |
13.75 € | 1 | Available | 28 Days | - | Silver | - | XLR socket | XLR socket | - | NA3FF | - | - | 3 | - | NA 3 FF | NA3FF | 3 pin XLR socket - 3 pin XLR socket | |
12.67 € | 1 | Available | 3 Days | - | Silver | - | XLR socket | XLR plug | - | NA3MDF | 7.5 | 50 | 3 | -30 - +80 | - | NA3MDF | Male/female |