Speaker Adapter (NA4FX-M)

Speaker Adapter NA4FX-M
  • Volume Discount

Product Details:

Manufacturer part number: NA4FX-M

Brand: NEUTRIK

Price: 21.29

Delivery time: 3 Days


Technical Data:

Colour: -

Connection: -

Connector / Output type B: XLR plug

Manufacturer part #: NA4FX-M

Number of pins: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA4FX-M

Part Number
NA4FX-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection Connector / Output type B Manufacturer part # Number of pins Type Type (manufacturer type) Type (misc.)

21.29 €

1 Available 3 Days --XLR plugNA4FX-M--NA4FX-M-

Loading...

  1. 1

Basic information

Connector/ Input type A Speakon plug Connector type Adapter. straight Product type Speaker adapter

This page is Speaker Adapter, part number NA4FX-M.
You can find the detail information about specifications and dimensions on part number NA4FX-M.

Variation of this product

Part Number
NA4FX-F
NLMM=NL4MMX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection Connector / Output type B Manufacturer part # Number of pins Type Type (manufacturer type) Type (misc.)

23.41 €

1 Available 3 Days Black-XLR socketNA4FX-F--NA4FX-F-

8.93 €

1 Available 3 Days Black|Blue-Speakon socketNLMM=NL4MMX4NL 4 MMXNLMM=NL4MMXSocket/socket

Tech Support