Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DG350-3.5-02P-14-00AH
Part Number
|
---|
DG350-3.5-02P-14-00AH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation direction | AWG max. | AWG (min.) | Colour | Connection (components) | Connection | Connector orientation | Connector cross section (mm²) | Contact material | Contact spacing (mm) | Cross section (mm²) | Enclosure material | Manufacturer part # | Material (details) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V) | Nominal voltage (details) (V) | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PCB terminals) | Type | Stripping length (max.) (mm) | Type (manufacturer type) | Type (misc.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 18 | 24 | Green | Screw terminal|Print | - | Parallel (to the PCB) | - | Brass tin plated | 3.5 | - | Polyamide 6.6 | DG350-3.5-02P-14-00AH | - | 2 | 2 | 0.32 | 0.32 | 5 | 7 | - | 300 | - | 2 | Stackable | 2 | 11.90 | 7.00 | 6.80 | DG350 | - | 6 | DG350-3. 5-02 P -14-00 AH | - | 0.90 |
Loading...
No. of rows | 1 | Product type | Screw terminal | Wire protection | Yes |
---|
This page is Screw terminal, part number DG350-3.5-02P-14-00AH.
You can find the detail information about specifications and dimensions on part number DG350-3.5-02P-14-00AH.
Configure
Basic Attributes
Connection
Connector cross section(mm²)
Cross section(mm²)
Material (details)
Nominal current (details)(A)
Nominal voltage (details)(V)
Type
Type (misc.)
Actuation direction
AWG max.
AWG (min.)
Colour
Connection (components)
Connector orientation
Contact material
Contact spacing(mm)
Enclosure material
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Number of pins
PCB terminal features
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (PCB terminals)
Stripping length (max.)(mm)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DG127-5.0-03P-14-00AH |
DG127-5.08-02P-14-00AH |
DG127-5.08-03P-14-00AH |
DG350-3.5-03P-14-00AH |
DG381-3.5-02P-14-00AH |
DG381-3.5-03P-14-00AH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation direction | AWG max. | AWG (min.) | Colour | Connection (components) | Connection | Connector orientation | Connector cross section (mm²) | Contact material | Contact spacing (mm) | Cross section (mm²) | Enclosure material | Manufacturer part # | Material (details) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V) | Nominal voltage (details) (V) | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PCB terminals) | Type | Stripping length (max.) (mm) | Type (manufacturer type) | Type (misc.) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.60 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 14 | 26 | Green | Screw terminal|Print | - | Parallel (to the PCB) | - | Brass tin plated | 5 | - | Polyamide 6.6 | DG127-5.0-03P-14-00AH | - | 2.08 | 2.08 | 0.12 | 0.12 | 6 | 12 | - | 300 | - | 3 | + lifter | 3 | 10.10 | 15.00 | 8.10 | DG127 | - | 6 | DG 127-5. 0-03 P -14-00 AH | - | 2.70 | |
0.39 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 14 | 26 | Green | Screw terminal|Print | - | Parallel (to the PCB) | - | Brass tin plated | 5.08 | - | Polyamide 6.6 | DG127-5.08-02P-14-00AH | - | 2.08 | 2.08 | 0.12 | 0.12 | 6 | 12 | - | 300 | - | 2 | + lifter | 2 | 10.10 | 10.16 | 8.10 | DG127 | - | 6 | DG 127-5. 08-02 P -14-00 AH | - | 2.00 | |
0.60 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 14 | 26 | Green | Screw terminal|Print | - | Parallel (to the PCB) | - | Brass tin plated | 5.08 | - | Polyamide 6.6 | DG127-5.08-03P-14-00AH | - | 2.08 | 2.08 | 0.12 | 0.12 | 6 | 12 | - | 300 | - | 3 | + lifter | 3 | 10.10 | 15.24 | 8.10 | DG127 | - | 6 | DG 127-5. 08-03 P -14-00 AH | - | 2.70 | |
0.41 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 18 | 24 | Green | Screw terminal|Print | - | Parallel (to the PCB) | - | Brass tin plated | 3.5 | - | Polyamide 6.6 | DG350-3.5-03P-14-00AH | - | 2 | 2 | 0.32 | 0.32 | 5 | 7 | - | 300 | - | 3 | Stackable | 3 | 11.90 | 10.50 | 6.80 | DG350 | - | 6 | DG350-3. 5-03 P -14-00 AH | - | 1.20 | |
0.45 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 16 | 26 | Green | Screw terminal|Print | - | Parallel (to the PCB) | - | Brass tin plated | 3.5 | - | Polyamide 6.6 | DG381-3.5-02P-14-00AH | - | 1.31 | 1.31 | 0.12 | 0.12 | 5 | 10 | - | 300 | - | 2 | + lifter | 2 | 12.10 | 7.00 | 7.40 | DG127 | - | 5 | DG381-3.5-02P-14-00AH | - | 1.10 | |
0.69 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 16 | 26 | Green | Screw terminal|Print | - | Parallel (to the PCB) | - | Brass tin plated | 3.5 | - | Polyamide 6.6 | DG381-3.5-03P-14-00AH | - | 1.31 | 1.31 | 0.12 | 0.12 | 5 | 10 | - | 300 | - | 3 | + lifter | 3 | 12.10 | 10.50 | 7.40 | DG127 | - | 5 | DG381-3.5-03P-14-00AH | - | 1.55 |