Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DG240-2.54-06P-15-00AH
Part Number
|
---|
DG240-2.54-06P-15-00AH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation direction | AWG max. | AWG (min.) | Colour | Connection (components) | Connector orientation | Contact material | Contact spacing (mm) | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PCB terminals) | Stripping length (max.) (mm) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | At an angle (to the PCB) | 20 | 28 | Orange | Spring-loaded terminal|Print | At an angle (to the PCB) | Phosphor bronze tin plated | 2.54 | DG240-2.54-06P-15-00AH | 0.51 | 0.51 | 0.08 | 0.08 | 5 | 4 | 150 | 6 | + actuator | 6 | 20.89 | 15.24 | 12.35 | DG240 | 6 | DG240-2.54-06P-15-00AH | 2.70 |
Loading...
Enclosure material | Polyamide 6.6 | No. of rows | 1 | Product type | Spring-loaded terminal |
---|---|---|---|---|---|
Wire protection | Yes |
This page is Spring-loaded terminal, part number DG240-2.54-06P-15-00AH.
You can find the detail information about specifications and dimensions on part number DG240-2.54-06P-15-00AH.
Configure
Basic Attributes
Actuation direction
AWG max.
AWG (min.)
Colour
Connection (components)
Connector orientation
Contact material
Contact spacing(mm)
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Number of pins
PCB terminal features
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Series (PCB terminals)
Stripping length (max.)(mm)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DG240-2.54-03P-15-00AH |
DG240-2.54-04P-15-00AH |
DG240-2.54-05P-15-00AH |
DG240-2.54-08P-15-00AH |
DG240-2.54-10P-15-00AH |
DG240-2.54-12P-15-00AH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation direction | AWG max. | AWG (min.) | Colour | Connection (components) | Connector orientation | Contact material | Contact spacing (mm) | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Series (PCB terminals) | Stripping length (max.) (mm) | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.85 € | 1 | Available | 3 Days | At an angle (to the PCB) | 20 | 28 | Orange | Spring-loaded terminal|Print | At an angle (to the PCB) | Phosphor bronze tin plated | 2.54 | DG240-2.54-03P-15-00AH | 0.51 | 0.51 | 0.08 | 0.08 | 5 | 4 | 150 | 3 | + actuator | 3 | 20.89 | 7.62 | 12.35 | DG240 | 6 | DG240-2.54-03P-15-00AH | 1.30 | |
1.33 € | 1 | Available | 3 Days | At an angle (to the PCB) | 20 | 28 | Orange | Spring-loaded terminal|Print | At an angle (to the PCB) | Phosphor bronze tin plated | 2.54 | DG240-2.54-04P-15-00AH | 0.51 | 0.51 | 0.08 | 0.08 | 5 | 4 | 150 | 4 | + actuator | 4 | 20.89 | 10.16 | 12.35 | DG240 | 6 | DG240-2.54-04P-15-00AH | 1.75 | |
1.33 € | 1 | Available | 3 Days | At an angle (to the PCB) | 20 | 28 | Orange | Spring-loaded terminal|Print | At an angle (to the PCB) | Phosphor bronze tin plated | 2.54 | DG240-2.54-05P-15-00AH | 0.51 | 0.51 | 0.08 | 0.08 | 5 | 4 | 150 | 5 | + actuator | 5 | 20.89 | 12.70 | 12.35 | DG240 | 6 | DG240-2.54-05P-15-00AH | 2.25 | |
2.57 € | 1 | Available | 3 Days | At an angle (to the PCB) | 20 | 28 | Orange | Spring-loaded terminal|Print | At an angle (to the PCB) | Phosphor bronze tin plated | 2.54 | DG240-2.54-08P-15-00AH | 0.51 | 0.51 | 0.08 | 0.08 | 5 | 4 | 150 | 8 | + actuator | 8 | 20.89 | 20.32 | 12.35 | DG240 | 6 | DG240-2.54-08P-15-00AH | 3.60 | |
3.11 € | 1 | Available | 3 Days | At an angle (to the PCB) | 20 | 28 | Orange | Spring-loaded terminal|Print | At an angle (to the PCB) | Phosphor bronze tin plated | 2.54 | DG240-2.54-10P-15-00AH | 0.51 | 0.51 | 0.08 | 0.08 | 5 | 4 | 150 | 10 | + actuator | 10 | 20.89 | 25.40 | 12.35 | DG240 | 6 | DG240-2.54-10P-15-00AH | 4.15 | |
4.45 € | 1 | Available | 3 Days | At an angle (to the PCB) | 20 | 28 | Orange | Spring-loaded terminal | At an angle (to the PCB) | - | 2.54 | DG240-2.54-12P-15-00AH | 0.51 | 0.51 | 0.08 | 0.08 | 5 | 4 | 150 | 12 | + actuator | 12 | 15.89 | 12.35 | 31.93 | DG240 | 6 | DG240-2.54-12P-15-00AH | 5.20 |