Insulated handle (GKP 2400 ROT)

Insulated handle GKP 2400 ROT
  • Volume Discount

Product Details:

Manufacturer part number: GKP 2400 ROT

Brand: SCHNEPP

Price: 0.39

Delivery time: 3 Days


Technical Data:

Cable diameter: 0.5 mm²

Colour: Red

Compatible with (details): KP 2400

Compatible with connectors: Schnepp KP 2400 Series

Connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GKP 2400 ROT

Part Number
GKP 2400 ROT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm²)
Colour Compatible with (details) Compatible with connectors Connection Manufacturer part # Material (details) Nominal current (details) Temperature range
(°C)
Thread type Type (manufacturer type)

0.39 €

1 Available 3 Days 0.5RedKP 2400Schnepp KP 2400 Series-GKP 2400 ROTPE---GKP 2400

Loading...

  1. 1

Basic information

Product type Insulated handle RoHS-compliant Yes

This page is Insulated handle, part number GKP 2400 ROT.
You can find the detail information about specifications and dimensions on part number GKP 2400 ROT.

Variation of this product

Part Number
G-TEFLON
GN 2400 ROT
GN 2400 SCHWARZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable diameter
(mm²)
Colour Compatible with (details) Compatible with connectors Connection Manufacturer part # Material (details) Nominal current (details) Temperature range
(°C)
Thread type Type (manufacturer type)

2.57 €

1 Available 3 Days -WhiteStainless steel - bunch pin for installationSchnepp N V2A 4000 Series-G-fluoropolymerPtfe--20 - +60M4 inner threadsG-fluoropolymer

0.44 €

1 Available 3 Days 0.5RedN 2400Schnepp N 2400 Series-GN 2400 ROTPE---GN 2400

0.37 €

1 Available 3 Days 0.5BlackN 2400Schnepp N 2400 Series-GN 2400 SCHWARZPE---GN 2400

Tech Support