Spring-loaded terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1282832

Part Number
1282832
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.68 €

1 3 Days

Loading...

  1. 1

Basic information

Actuation direction At an angle (to the PCB) AWG max. 12 AWG (min.) 28
Colour Grey Connection (components) Spring-loaded terminal|Print Connector orientation At an angle (to the PCB)
Contact material Copper silver plated Contact spacing(mm) 5 Manufacturer part # 1282832
Max. cross section (inflexible)(mm²) 4.00 Max. cross section (flexible)(mm²) 4.00 Min. stripping length(mm) 10
Nominal current(A) 16 Nominal voltage(V) 300 No. of rows 1
Number of pins 4 Pins per row 4 Product size (height)(mm) 16.40
Product size (width)(mm) 21.00 Product size (length)(mm) 14.10 Product type Spring-loaded terminal
Series (PCB terminals) MPX Stripping length (max.)(mm) 10 Type (manufacturer type) MPX110-50004
Wire protection Yes

This page is Spring-loaded terminal, part number 1282832.
You can find the detail information about specifications and dimensions on part number 1282832.

Tech Support