Jack Connection Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FC68122C

Part Number
FC68122C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Type Cable Length 2 m Audio channels Stereo
Colour Black Connector / Output type B Cable. open-ended Connector/ Input type A Jack plug 3.5 mm
Connector type Plug. straight Contact material Nickel plated Manufacturer part # FC68122C
Number of pins 4 Product type Jack connection cable RoHS-compliant Yes
Type (manufacturer type) FC68122C

This page is Jack Connection Cable, part number FC68122C.
You can find the detail information about specifications and dimensions on part number FC68122C.

Tech Support