Blade receptacle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NLFASTON

Part Number
NLFASTON
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Compatible with (details) Speakon-plug connector Connection angle(°) 180
Connector thickness(mm) 0.5 Connector width(mm) 4.8 Cross-section range 0.80 - 2 mm²
Cross section (max.)(mm²) 2 Insulation type Not insulated Manufacturer part # NLFASTON
Min. cross section(mm²) 0.80 Product type Blade receptacle Size 4.8 x 0.5 mm
Type (manufacturer type) NLFASTON

This page is Blade receptacle, part number NLFASTON.
You can find the detail information about specifications and dimensions on part number NLFASTON.

Tech Support