RCCB (346.027)

RCCB 346.027
  • Volume Discount

Product Details:

Manufacturer part number: 346.027

Brand: ESKA

Price: 6.84

Delivery time: 3 Days


Technical Data:

Colour: Red

Product size (width): 10.9 mm

Switching current (max.): 10 A

Switching voltage: 58 V

Type (manufacturer type): 346.027


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

346.027

Part Number
346.027
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (width)
(mm)
Switching current (max.)
(A)
Switching voltage
(V)
Type (manufacturer type)

6.84 €

1 Available 3 Days Red10.91058346.027

Loading...

  1. 1

Basic information

Max. temperature(°C) +85 Min. temperature(°C) -40 Product size (length)(mm) 33.5
Product type RCCB Switch features thermal|reset function

This page is RCCB, part number 346.027.
You can find the detail information about specifications and dimensions on part number 346.027.

Variation of this product

Part Number
345.029
345.033
346.026
346.031
346.032
346.033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (width)
(mm)
Switching current (max.)
(A)
Switching voltage
(V)
Type (manufacturer type)

3.12 €

1 3 Days Blue11.051528345.029

3.12 €

1 3 Days Green11.053028345.033

6.84 €

1 Available 3 Days Brown10.97.558346.026

3.12 €

1 3 Days Yellow10.92058346.031

6.84 €

1 Available 3 Days White10.92558346.032

6.84 €

1 Available 3 Days Green10.93058346.033

Tech Support