Core connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

145624

Part Number
145624
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Connection (components) Pull spring Connector clip features Insulated
Industrial goods No Manufacturer part # 145624 Max. cross section (inflexible)(mm²) 0.90
Max. cross section (flexible)(mm²) 0.90 Min. cross section (inflexible)(mm²) 0.40 Min. cross section (flexible)(mm²) 0.40
Number of pins 2 Product type Core connector RoHS-compliant Yes
Type (manufacturer type) 145624 Wire protection No

This page is Core connector, part number 145624.
You can find the detail information about specifications and dimensions on part number 145624.

Tech Support