Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
50300020041F
Part Number
|
---|
50300020041F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation direction | AWG max. | AWG (min.) | Colour | Connection (components) | Connection | Connector orientation | Connector cross section (mm²) | Contact material | Contact spacing (mm) | Cross section (mm²) | Enclosure material | Manufacturer part # | Material (details) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (details) | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V) | Nominal voltage (details) (V) | No. of rows | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Series (PCB terminals) | Stripping length (max.) (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.36 € | 1 | Available | 3 Days | At an angle (to the PCB) | 12 | 22 | Grey | Screw terminal|Print | - | At an angle (to the PCB) | upto 2.5 | Brass | 5 | Up to 2.5 | - | 50300020041F | PA. UL94 V-0 | 2.50 | 1.50 | 0.14 | 0.14 | 7 | - | 15 | 24 A/15 | 300 | VDE/UL: 250 V/300 | 1 | 2 | + lifter | 2 | 12.50 | 17.00 | 10.60 | Screw terminal | AK(Z)300 | 7 | AK300/2-5.0 | - |
Loading...
Wire protection | Yes |
---|
This page is Screw terminal, part number 50300020041F.
You can find the detail information about specifications and dimensions on part number 50300020041F.
Configure
Basic Attributes
Enclosure material
Nominal current (details)
Type (misc.)
Actuation direction
AWG max.
AWG (min.)
Colour
Connection (components)
Connection
Connector orientation
Connector cross section(mm²)
Contact material
Contact spacing(mm)
Cross section(mm²)
Manufacturer part #
Material (details)
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Nominal current(A)
Nominal current (details)(A)
Nominal voltage(V)
Nominal voltage (details)(V)
No. of rows
Number of pins
PCB terminal features
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Product type
Series (PCB terminals)
Stripping length (max.)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
50100060121F |
50100070121F |
50100080121E |
50300020141F |
50300030041F |
50300030141F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation direction | AWG max. | AWG (min.) | Colour | Connection (components) | Connection | Connector orientation | Connector cross section (mm²) | Contact material | Contact spacing (mm) | Cross section (mm²) | Enclosure material | Manufacturer part # | Material (details) | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (details) | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V) | Nominal voltage (details) (V) | No. of rows | Number of pins | PCB terminal features | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Series (PCB terminals) | Stripping length (max.) (mm) | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 12 | 22 | Grey | Screw terminal|Print | - | Parallel (to the PCB) | up to 2.5 | Brass | 5 | to 2.5 | - | 50100060121F | PA. UL94 V-0 | 2.50 | 2.50 | 0.20 | 0.20 | 7 | - | 20 | 24 | 300 | 250 | 1 | 6|6 | Stackable|+ wire protector | 6 | 17.00 | 30.70 | 9.00 | Screw terminal | AK100 | 7 | AK100/6DS-5.0-V | Screw clamp. solderable | |
0.61 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 12 | 22 | Grey | Screw terminal|Print | - | Parallel (to the PCB) | upto 2.5 | Brass | 5 | to 2.5 | - | 50100070121F | PA. UL94 V-0 | 2.50 | 2.50 | 0.20 | 0.20 | 7 | - | 20 | 24 | 300 | 250 | 1 | 7|7 | Stackable|+ wire protector | 7 | 17.00 | 35.70 | 9.00 | Screw terminal | AK100 | 7 | AK100/7DS-5.0-V | Screw clamp. solderable | |
0.71 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | 12 | 22 | Grey | Screw terminal|Print | - | Parallel (to the PCB) | up to 2.5 | Brass | 5 | to 2.5 | - | 50100080121E | PA. UL94 V-0 | 2.50 | 2.50 | 0.20 | 0.20 | 7 | - | 20 | 24 | 300 | 250 | 1 | 8|8 | Stackable|+ wire protector | 8 | 17.00 | 40.70 | 9.00 | Screw terminal | AK100 | 7 | AK100/8DS-5.0-V | Screw clamp. solderable | |
0.36 € | 1 | Available | 3 Days | At an angle (to the PCB) | 12 | 22 | Grey | Screw terminal|Print | - | At an angle (to the PCB) | up to 2.5 | Brass | 5.08 | Up to 2.5 | - | 50300020141F | PA. UL94 V-0 | 2.50 | 1.50 | 0.14 | 0.14 | 7 | - | 15 | 24 A/15 | 300 | VDE/UL: 250 V/300 | 1 | 2|2 | + lifter | 2 | 12.50 | 17.00 | 10.76 | Screw terminal | AK(Z)300 | 7 | AKZ300/2-5.0 | - | |
0.53 € | 1 | Available | 3 Days | At an angle (to the PCB) | 12 | 22 | Grey | Screw terminal|Print | - | At an angle (to the PCB) | till 2.5 | Brass | 5 | Up to 2.5 | - | 50300030041F | PA. UL94 V-0 | 2.50 | 1.50 | 0.14 | 0.14 | 7 | - | 15 | 24 A/15 | 300 | VDE/UL: 250 V/300 | 1 | 3|3 | + lifter | 3 | 15.60 | 17.00 | 12.50 | Screw terminal | AK(Z)300 | 7 | AK300/3-5.0 | - | |
0.53 € | 1 | Available | 3 Days | At an angle (to the PCB) | 12 | 22 | Grey | Screw terminal|Print | - | At an angle (to the PCB) | Up to 2.5 | Brass | 5.08 | Up to 2.5 | - | 50300030141F | PA. UL94 V-0 | 2.50 | 1.50 | 0.14 | 0.14 | 7 | - | 15 | 24 A/15 | 300 | VDE/UL: 250 V/300 | 1 | 3|3 | + lifter | 3 | 15.84 | 17.00 | 12.50 | Screw terminal | AK(Z)300 | 7 | AKZ300/3-5.0 | - |