Screw terminal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50350050001F

Part Number
50350050001F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation direction AWG max. AWG (min.) Colour Connection (components) Connection Connector orientation Connector cross section
(mm²)
Contact material Contact spacing
(mm)
Cross section
(mm²)
Enclosure material Manufacturer part # Material (details) Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current (details) Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
No. of rows Number of pins PCB terminal features Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Series (PCB terminals) Stripping length (max.)
(mm)
Type (manufacturer type) Type (misc.)

1.33 €

1 Available 3 Days Perpendicular (to the PCB)1222GreenScrew terminal|Print-Parallel (to the PCB)up to 2.5Brass5.08up to 2.5Polyamide 6.650350050001FPA. UL94 V-02.501.500.140.146-1524 A/16300VDE/UL: 250 V/30015|5Stackable|+ lifter517.0026.009.00Screw terminalAK(Z)3506AKZ350/5-5.08-V-

Loading...

  1. 1

Basic information

Wire protection Yes

This page is Screw terminal, part number 50350050001F.
You can find the detail information about specifications and dimensions on part number 50350050001F.

Variation of this product

Part Number
50100060121F
50100070121F
50100080121E
50350050005F
50350060001E
50350060005E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Actuation direction AWG max. AWG (min.) Colour Connection (components) Connection Connector orientation Connector cross section
(mm²)
Contact material Contact spacing
(mm)
Cross section
(mm²)
Enclosure material Manufacturer part # Material (details) Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current (details) Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
No. of rows Number of pins PCB terminal features Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Series (PCB terminals) Stripping length (max.)
(mm)
Type (manufacturer type) Type (misc.)

0.56 €

1 Available 3 Days Perpendicular (to the PCB)1222GreyScrew terminal|Print-Parallel (to the PCB)up to 2.5Brass5to 2.5-50100060121FPA. UL94 V-02.502.500.200.207-202430025016|6Stackable|+ wire protector617.0030.709.00Screw terminalAK1007AK100/6DS-5.0-VScrew clamp. solderable

0.61 €

1 Available 3 Days Perpendicular (to the PCB)1222GreyScrew terminal|Print-Parallel (to the PCB)upto 2.5Brass5to 2.5-50100070121FPA. UL94 V-02.502.500.200.207-202430025017|7Stackable|+ wire protector717.0035.709.00Screw terminalAK1007AK100/7DS-5.0-VScrew clamp. solderable

0.71 €

1 Available 3 Days Perpendicular (to the PCB)1222GreyScrew terminal|Print-Parallel (to the PCB)up to 2.5Brass5to 2.5-50100080121EPA. UL94 V-02.502.500.200.207-202430025018|8Stackable|+ wire protector817.0040.709.00Screw terminalAK1007AK100/8DS-5.0-VScrew clamp. solderable

1.33 €

1 Available 3 Days Perpendicular (to the PCB)1222GreenScrew terminal|Print-Parallel (to the PCB)till 2.5Brass5up to 2.5Polyamide 6.650350050005FPA. UL94 V-02.501.500.140.146-1524 A/16300VDE/UL: 250 V/30015|5Stackable|+ lifter517.0025.609.00Screw terminalAK(Z)3506AK350/5-5.0-V-

1.33 €

1 Available 3 Days Perpendicular (to the PCB)1222GreenScrew terminal|Print-Parallel (to the PCB)upto 2.5Brass5.08up to 2.5Polyamide 6.650350060001EPA. UL94 V-02.501.500.140.146-1524 A/16300VDE/UL: 250 V/30016|6Stackable|+ lifter617.0031.089.00Screw terminalAK(Z)3506AKZ350/6-5.08-V-

1.53 €

1 Available 3 Days Perpendicular (to the PCB)1222GreenScrew terminal|Print-Parallel (to the PCB)upto 2.5Brass5up to 2.5Polyamide 6.650350060005EPA. UL94 V-02.501.500.140.146-1524 A/16300VDE/UL: 250 V/30016|6Stackable|+ lifter617.0030.609.00Screw terminalAK(Z)3506AK350/6-5.0-V-

Tech Support