Spring-loaded terminal (53000020001F)

Spring-loaded terminal 53000020001F
  • Volume Discount

Product Details:

Manufacturer part number: 53000020001F

Brand: PTR

Price: 0.47

Delivery time: 3 Days


Technical Data:

AWG max.: 14

AWG (min.): 28

Colour: Pebble grey

Connection: -

Connector orientation: At an angle (to the PCB)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

53000020001F

Part Number
53000020001F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Connection Connector orientation Connector cross section
(mm²)
Contact material Contact spacing
(mm)
Cross section
(mm²)
Enclosure material Manufacturer part # Material (details) Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
No. of rows Number of pins PCB terminal features Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PCB terminals) Stripping length (max.)
(mm)
Type (manufacturer type) Type (misc.)

0.47 €

1 Available 3 Days 1428Pebble grey-At an angle (to the PCB)-Copper alloy5Up to 2.5-53000020001FPA. UL94 V-02.502.500.08101024 A/15300VDE/UL: 250 V/300 V-2-214.2016.9012.20AK30006AK3000/2-5.0Without jack latch

Loading...

  1. 1

Basic information

Connection (components) Spring-loaded terminal|Print Min. cross section (flexible)(mm²) 0.14 Product type Spring-loaded terminal
Wire protection Yes

This page is Spring-loaded terminal, part number 53000020001F.
You can find the detail information about specifications and dimensions on part number 53000020001F.

Variation of this product

Part Number
53000030001F
53000040001F
53000060001E
53000080001D
53001020001F
53001030001F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Colour Connection Connector orientation Connector cross section
(mm²)
Contact material Contact spacing
(mm)
Cross section
(mm²)
Enclosure material Manufacturer part # Material (details) Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
No. of rows Number of pins PCB terminal features Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PCB terminals) Stripping length (max.)
(mm)
Type (manufacturer type) Type (misc.)

0.68 €

1 Available 3 Days 1428Pebble grey-At an angle (to the PCB)-Copper alloy5Up to 2.5-53000030001FPA. UL94 V-02.502.500.08101024 A/15300VDE/UL: 250 V/300 V-3-316.9017.2014.20AK30006AK3000/3-5.0Without jack latch

0.81 €

1 Available 3 Days 1428Pebble grey-At an angle (to the PCB)-Copper alloy5Up to 2.5-53000040001FPA. UL94 V-02.502.500.08101024 A/15300VDE/UL: 250 V/300 V-4-416.9022.2014.20AK30006AK3000/4-5.0Without jack latch

1.33 €

1 Available 3 Days 1428Pebble grey-At an angle (to the PCB)-Copper alloy5Up to 2.5-53000060001EPA. UL94 V-02.502.500.08101024 A/15300VDE/UL: 250 V/300 V-6-616.9032.2014.20AK30006AK3000/6-5.0Without jack latch

1.85 €

1 Available 3 Days 1428Pebble grey-At an angle (to the PCB)-Copper alloy5Up to 2.5-53000080001DPA. UL94 V-02.502.500.08101024 A/15300VDE/UL: 250 V/300 V-8-816.9042.2014.20AK30006AK3000/8-5.0Without handle

0.60 €

1 Available 3 Days 1428Pebble grey-At an angle (to the PCB)-Copper alloy5Up to 2.5-53001020001FPA. UL94 V-02.502.500.08101024 A/15300VDE/UL: 250 V/300 V-2-214.2022.7012.90AK30016AK3001/2KD-5.0With jack latch

0.81 €

1 Available 3 Days 1428Pebble grey-At an angle (to the PCB)-Copper alloy5Up to 2.5-53001030001FPA. UL94 V-02.502.500.08101024 A/15300VDE/UL: 250 V/300 V-3-317.9022.7014.20AK30016AK3001/3KD-5.0With handle

Tech Support