Low Power Connector (80-0140-0080-8)

Low Power Connector 80-0140-0080-8
  • Volume Discount

Product Details:

Manufacturer part number: 80-0140-0080-8

Brand: 3M

Price: 1.57

Delivery time: 3 Days


Technical Data:

Connection: IDC method

Colour: Red

Cross section: 0.5 - 1.5 mm²

Manufacturer part #: 80-0140-0080-8

Max. cross section (inflexible): 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80-0140-0080-8

Part Number
80-0140-0080-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Colour Cross section
(mm²)
Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Type Type (manufacturer type)

1.57 €

1 Available 3 Days IDC methodRed0.5 - 1.580-0140-0080-81.5-0.50.555880-0140-0080-8

Loading...

  1. 1

Basic information

Connection (components) Cut & Clip Nominal voltage (details)(V AC)
Max 600
Nominal voltage(V AC) 600
Number of pins 2|2 Product type Low power connector Temperature range(°C) Up to 105
Type (misc.) Connector + branch

This page is Low Power Connector, part number 80-0140-0080-8.
You can find the detail information about specifications and dimensions on part number 80-0140-0080-8.

Variation of this product

Part Number
80-6100-3104-1
80-6100-8580-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Colour Cross section
(mm²)
Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Type Type (manufacturer type)

0.84 €

1 Available 3 Days Cutting-clamping technologyBlue0.75 - 1.580-6100-3104-1110.750.7556080-6100-3104-1

0.95 €

1 Available 3 Days Cutting-clamping technologyBrown1.5 - 2.580-6100-8580-72.52.51.51.553480-6100-8580-7

Tech Support