Air Vent Cap (H-2637)

Air Vent Cap H-2637
  • Volume Discount

Product Details:

Manufacturer part number: H-2637

Brand: PB FASTENER

Price: 0.28

Delivery time: 3 Days


Technical Data:

Manufacturer part #: H-2637

Mounting hole: 12.7 mm

Product size (height): 10.3 mm

Product size (Ø): 14.7 mm

Type (manufacturer type): H-2637


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H-2637

Part Number
H-2637
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Mounting hole Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

0.28 €

1 Available 3 Days H-263712.7 mm10.314.7H-2637

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 3.2 Halogen-free No Material Polyamide
Min. temperature(°C) -30 Product type Exhaust cap

This page is Air Vent Cap, part number H-2637.
You can find the detail information about specifications and dimensions on part number H-2637.

Variation of this product

Part Number
H-2657
H-2677
H-2697
H-2707
H-2743
H-2756
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Mounting hole Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

0.28 €

1 Available 3 Days H-265715.8 mm10.318.7H-2657

0.40 €

1 Available 3 Days H-267719 mm10.323H-2677

0.44 €

1 Available 3 Days H-269722.2 mm11.525.8H-2697

0.52 €

1 Available 3 Days H-270725.4 mm11.530.6H-2707

0.71 €

1 Available 3 Days H-274331.8 mm11.534.9H-2743

0.73 €

1 Available 3 Days H-275634.9 mm11.538.1H-2756

Tech Support