Pipe Cap (009 0040 220 03)

Pipe Cap 009 0040 220 03
  • Volume Discount

Product Details:

Manufacturer part number: 009 0040 220 03

Brand: PB FASTENER

Price: 0.33

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 009 0040 220 03

Product size (height): 11 mm

Terminal Ø (max.): 4 mm

Type: 009 0040 220 03

Type (manufacturer type): 009 0040 220 03


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

009 0040 220 03

Part Number
009 0040 220 03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product size (height)
(mm)
Terminal Ø (max.)
(mm)
Type Type (manufacturer type)

0.33 €

1 Available 3 Days 009 0040 220 03114009 0040 220 03009 0040 220 03

Loading...

  1. 1

Basic information

Colour Black Halogen-free No Material (details) LD-PE
Material Polyethylene (PE) Product type Protective cap

This page is Pipe Cap, part number 009 0040 220 03.
You can find the detail information about specifications and dimensions on part number 009 0040 220 03.

Variation of this product

Part Number
009 0050 220 03
009 0060 220 03
009 0080 220 03
009 0100 220 03
009 0130 220 03
009 0140 220 03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Product size (height)
(mm)
Terminal Ø (max.)
(mm)
Type Type (manufacturer type)

0.32 €

1 Available 3 Days 009 0050 220 03135009 0050 220 03009 0050 220 03

0.32 €

1 Available 3 Days 009 0060 220 03136009 0060 220 03009 0060 220 03

0.32 €

1 Available 3 Days 009 0080 220 03138009 0080 220 03009 0080 220 03

0.32 €

1 Available 3 Days 009 0100 220 031810009 0100 220 03009 0100 220 03

0.45 €

1 Available 3 Days 009 0130 220 031813009 0130 220 03009 0130 220 03

0.44 €

1 Available 3 Days 009 0140 220 031814009 0140 220 03009 0140 220 03

Tech Support