Isolation Cap (MP01040)

Isolation Cap MP01040
  • Volume Discount

Product Details:

Manufacturer part number: MP01040

Brand: PB FASTENER

Price: 0.28

Delivery time: 3 Days


Technical Data:

Board thickness (max.): 1.6 mm

Manufacturer part #: MP01040

Mounting hole: 13.5 mm

Product size (height): 6.3 mm

Product size (Ø): 15.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MP01040

Part Number
MP01040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board thickness (max.)
(mm)
Manufacturer part # Mounting hole Product size (height)
(mm)
Product size (Ø)
(mm)
Terminal Ø (max.)
(mm)
Type (manufacturer type)

0.28 €

1 Available 3 Days 1.6MP0104013.5 mm6.315.110.3MP01040

Loading...

  1. 1

Basic information

Colour Black Halogen-free No Material Polyamide
Max. temperature(°C) +105 Min. temperature(°C) -30 Product type Insulated grommet

This page is Isolation Cap, part number MP01040.
You can find the detail information about specifications and dimensions on part number MP01040.

Variation of this product

Part Number
MP01010
MP01015
MP03753
MP04375
MP07509
MP10012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board thickness (max.)
(mm)
Manufacturer part # Mounting hole Product size (height)
(mm)
Product size (Ø)
(mm)
Terminal Ø (max.)
(mm)
Type (manufacturer type)

0.23 €

1 Available 3 Days 1.6MP010104.7 mm66.33.2MP01010

0.24 €

1 Available 3 Days 1.6MP010157.9 mm69.56.4MP01015

0.20 €

1 Available 3 Days 3.2MP037539.5 mm10.311.94.8MP03753

0.20 €

1 Available 3 Days 3.2MP0437511.1 mm10.313.57.9MP04375

0.32 €

1 Available 3 Days 3.2MP0750919.1 mm10.321.414.3MP07509

0.45 €

1 Available 3 Days 3.2MP1001225.4 mm11.528.619.1MP10012

Tech Support