Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
056 0500 620 03
Part Number
|
---|
056 0500 620 03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Board thickness (max.) (mm) | Clamp Ø (mm) | Colour | IP rating | Manufacturer part # | Material | Mounting hole | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Terminal Ø (max.) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | 20 | - | Grey | - | 056 0500 620 03 | Polyethylene (PE) | - | 50 | 50 | 50 | Round ribbed tube end caps | - | 056 0500 620 03 |
Loading...
Halogen-free | No |
---|
This page is Fins Buckler, part number 056 0500 620 03.
You can find the detail information about specifications and dimensions on part number 056 0500 620 03.
Configure
Basic Attributes
Clamp Ø(mm)
IP rating
Mounting hole
Terminal Ø (max.)(mm)
Board thickness (max.)(mm)
Colour
Manufacturer part #
Material
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Product type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
056 0200 699 03 |
056 0300 620 03 |
056 0300 699 03 |
056 0500 699 03 |
056 0600 620 03 |
056 0600 699 03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Board thickness (max.) (mm) | Clamp Ø (mm) | Colour | IP rating | Manufacturer part # | Material | Mounting hole | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Terminal Ø (max.) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 1 | Available | 3 Days | 11.5 | - | Black | - | 056 0200 699 03 | Polyethylene (PE) | - | 20 | 20 | 20 | Round ribbed tube end caps | - | 056 0200 699 03 | |
1.33 € | 1 | Available | 3 Days | 12 | - | Grey | - | 056 0300 620 03 | Polyethylene (PE) | - | 30 | 30 | 30 | Round ribbed tube end caps | - | 056 0300 620 03 | |
0.67 € | 1 | Available | 3 Days | 12 | - | Black | - | 056 0300 699 03 | Polyethylene (PE) | - | 30 | 30 | 30 | Round ribbed tube end caps | - | 056 0300 699 03 | |
2.57 € | 1 | Available | 3 Days | 20 | - | Black | - | 056 0500 699 03 | Polyethylene (PE) | - | 50 | 50 | 50 | Round ribbed tube end caps | - | 056 0500 699 03 | |
7.88 € | 1 | Available | 3 Days | 24 | - | Grey | - | 056 0600 620 03 | Polyethylene (PE) | - | 60 | 60 | 60 | Round ribbed tube end caps | - | 056 0600 620 03 | |
7.88 € | 1 | Available | 3 Days | 24 | - | Black | - | 056 0600 699 03 | Polyethylene (PE) | - | 60 | 60 | 60 | Round ribbed tube end caps | - | 056 0600 699 03 |