Grommet (77020)

Grommet 77020
  • Volume Discount

Product Details:

Manufacturer part number: 77020

Brand: PB FASTENER

Price: 0.08

Delivery time: 3 Days


Technical Data:

Board thickness (max.): 1.6 mm

Cable diameter: - mm

Clamp Ø: 3 mm

Compatible with (details): Round cable

IP rating: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77020

Part Number
77020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board thickness (max.)
(mm)
Cable diameter
(mm)
Clamp Ø
(mm)
Compatible with (details) IP rating Manufacturer part # Material (details) Material Min. temperature
(°C)
Mounting hole Product size (height)
(mm)
Product size (Ø)
(mm)
Temperature range
(°C)
Terminal Ø (max.)
(mm)
Type Type (manufacturer type)

0.08 €

1 Available 3 Days 1.6-3Round cable-77020PolyamidePolyamide--10.39.5-4.7-77020

Loading...

  1. 1

Basic information

Colour Black Halogen-free No Product type Cable grommet

This page is Grommet, part number 77020.
You can find the detail information about specifications and dimensions on part number 77020.

Variation of this product

Part Number
1102-CR-SW
1103-CR-SW
1104-CR-SW
1200-CR-SW
1202-CR-SW
77021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board thickness (max.)
(mm)
Cable diameter
(mm)
Clamp Ø
(mm)
Compatible with (details) IP rating Manufacturer part # Material (details) Material Min. temperature
(°C)
Mounting hole Product size (height)
(mm)
Product size (Ø)
(mm)
Temperature range
(°C)
Terminal Ø (max.)
(mm)
Type Type (manufacturer type)

3.61 €

1 Available 3 Days 47.0 - 10.07-IP66/67 (tested according to DIN VDE 0470 Part 1/11.92)1102-CR-SWCR (VTD-93)Neoprene-30PG1119.524-30 - +110101102-cr-sw1102-CR-SW

4.45 €

1 Available 45 Days 410.0 - 14.010-IP66/67 (tested according to DIN VDE 0470 Part 1/11.92)1103-CR-SWCR (VTD-93)Neoprene-30PG1622.528-30 - +110141103-cr-sw1103-CR-SW

5.75 €

1 Available 3 Days 414.0 - 20.014-IP66/67 (tested according to DIN VDE 0470 Part 1/11.92)1104-CR-SWCR (VTD-93)Neoprene-30PG2124.535-30 - +110201104-cr-sw1104-CR-SW

3.40 €

1 Available 3 Days 23.5 - 5.03.5-IP66/67 (tested according to DIN VDE 0470 Part 1/11.92)1200-CR-SWCR (VTD-93)Neoprene-30PG7/M121720-30 - +11051100-cr-sw1200-CR-SW

4.13 €

1 Available 3 Days 47.0 - 10.07-IP66/67 (tested according to DIN VDE 0470 Part 1/11.92)1202-CR-SWCR (VTD-93)Neoprene-30M2020.525.5-30 - +110101202-cr-sw1202-CR-SW

0.12 €

1 Available 3 Days 1.6-5.6Round cable-77021PolyamidePolyamide--11.112.7-6.2-77021

Tech Support