Plug with Fins (085 0120 699 03)

Plug with Fins 085 0120 699 03
  • Volume Discount

Product Details:

Manufacturer part number: 085 0120 699 03

Brand: PB FASTENER

Price: 0.21

Delivery time: 3 Days


Technical Data:

Board thickness (max.): 2 mm

Manufacturer part #: 085 0120 699 03

Product size (height): 15.5 mm

Product size (Ø): 12 mm

Type (manufacturer type): 085 0120 699 03


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

085 0120 699 03

Part Number
085 0120 699 03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board thickness (max.)
(mm)
Manufacturer part # Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

0.21 €

1 Available 3 Days 2085 0120 699 0315.512085 0120 699 03

Loading...

  1. 1

Basic information

Colour Black Halogen-free No Material (details) LD-PE (SK-03)
Material Polyethylene (PE) Product type Round ribbed tube end caps

This page is Plug with Fins, part number 085 0120 699 03.
You can find the detail information about specifications and dimensions on part number 085 0120 699 03.

Variation of this product

Part Number
085 0100 699 03
085 0140 699 03
085 0150 699 03
085 0180 699 03
085 0200 699 03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board thickness (max.)
(mm)
Manufacturer part # Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

0.21 €

1 Available 3 Days 2085 0100 699 0315.510085 0100 699 03

0.24 €

1 Available 3 Days 2085 0140 699 0316.514085 0140 699 03

0.25 €

1 Available 3 Days 2085 0150 699 0316.515085 0150 699 03

0.40 €

1 Available 3 Days 2085 0180 699 031718085 0180 699 03

0.44 €

1 Available 3 Days 2.5085 0200 699 031720085 0200 699 03

Tech Support