Cable Grommet (132-7675-001)

Cable Grommet 132-7675-001
  • Volume Discount

Product Details:

Manufacturer part number: 132-7675-001

Brand: PB FASTENER

Price: 0.08

Delivery time: 3 Days


Technical Data:

Board thickness (max.): 1.6 mm

Case features: -

Clamp Ø: 6.4 mm

Compatible with (details): For material thicknesses up to 2.5 mm.

Manufacturer part #: 132-7675-001


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

132-7675-001

Part Number
132-7675-001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board thickness (max.)
(mm)
Case features Clamp Ø
(mm)
Compatible with (details) Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Standards Terminal Ø (max.)
(mm)
Type (manufacturer type) Type (misc.)

0.08 €

1 Available 3 Days 1.6-6.4For material thicknesses up to 2.5 mm.132-7675-001PolyamidePolyamide---11.1--12.7-7.4132-7675-001-

Loading...

  1. 1

Basic information

Colour Black Halogen-free No Product type Cable grommet

This page is Cable Grommet, part number 132-7675-001.
You can find the detail information about specifications and dimensions on part number 132-7675-001.

Variation of this product

Part Number
1099-01
132-7669-001
132-7673-001
132-7677-001
AF0750
AF0812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board thickness (max.)
(mm)
Case features Clamp Ø
(mm)
Compatible with (details) Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Standards Terminal Ø (max.)
(mm)
Type (manufacturer type) Type (misc.)

7.88 €

1 Available 3 Days 2.5Slotted hole12-1099-01-PVC+60-30-92357--461099-01Membrane thickness 1 mm

0.08 €

1 Available 3 Days 1.6--For material thicknesses up to 2.5 mm.132-7669-001PolyamidePolyamide---10.3--9.5--132-7669-001-

0.08 €

1 Available 3 Days 1.6-3.8Ribbon Cables132-7673-001PolyamidePolyamide---10.3--12.7-7.8132-7673-001-

0.17 €

1 Available 3 Days 1.6-8.3For material thicknesses up to 1.6 mm.132-7677-001PolyamidePolyamide---14.7--15.9-9.1132-7677-001-

0.20 €

1 Available 3 Days 3.2---AF0750PA 6.6Polyamide--19 mm9.9--21.8UL94-V2 (HE-01)12.7AF0750-

0.20 €

1 Available 3 Days 3.2---AF0812PA 6.6Polyamide--22.2 mm9.9--22.6UL94-V2 (HE-01)12.7AF0812-

Tech Support