Hose Clamps (8107101007)

Hose Clamps 8107101007
  • Volume Discount

Product Details:

Manufacturer part number: 8107101007

Brand: NORMA

Price: 1.85

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 7 mm

Bundle Ø range: 7 mm (max)

Clamping range diameter: 7 mm

Manufacturer part #: 8107101007

Type (manufacturer type): 8107101007


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8107101007

Part Number
8107101007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Manufacturer part # Type (manufacturer type)

1.85 €

1 Available 3 Days 77 mm (max)781071010078107101007

Loading...

  1. 1

Basic information

Halogen-free No Material (details) Steel-zinc coated Material Steel
Product size (width)(mm) 9 Product type Hose clamps RoHS-compliant Yes

This page is Hose Clamps, part number 8107101007.
You can find the detail information about specifications and dimensions on part number 8107101007.

Variation of this product

Part Number
8107101008
8107101009
8107101010
8107101011
8107101012
8107101013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Manufacturer part # Type (manufacturer type)

1.55 €

1 Available 3 Days 88 mm (max)881071010088107101008

1.85 €

1 Available 3 Days 99 mm (max)981071010098107101009

1.85 €

1 Available 3 Days 1010 mm (max)1081071010108107101010

1.85 €

1 Available 3 Days 1111 mm (max)1181071010118107101011

1.85 €

1 Available 3 Days 1212 mm (max)1281071010128107101012

1.85 €

1 Available 3 Days 1313 mm (max)1381071010138107101013

Tech Support