Hose Clamps + Quick Release (8156120660)

Hose Clamps + Quick Release 8156120660
  • Volume Discount

Product Details:

Manufacturer part number: 8156120660

Brand: NORMA

Price: 14.89

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 660 mm

Bundle Ø range: 60 up to 660 mm

Clamping range diameter: 60 - 660 mm

Manufacturer part #: 8156120660

Type (manufacturer type): 8156120660


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8156120660

Part Number
8156120660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Manufacturer part # Type (manufacturer type)

14.89 €

1 Available 3 Days 66060 up to 660 mm60 - 66081561206608156120660

Loading...

  1. 1

Basic information

Bundle diameter (min.)(mm) 60 Cable bracket features + quick release Halogen-free No
Material (details) Steel Material Steel Product size (width)(mm) 9
Product type Hose clamps RoHS-compliant Yes

This page is Hose Clamps + Quick Release, part number 8156120660.
You can find the detail information about specifications and dimensions on part number 8156120660.

Variation of this product

Part Number
8156120110
8156120145
8156120270
8156120325
8156120380
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Manufacturer part # Type (manufacturer type)

4.48 €

1 Available 3 Days 11060 up to 110 mm60 - 11081561201108156120110

6.32 €

1 Available 3 Days 14560 up to 145 mm60 - 14581561201458156120145

9.52 €

1 Available 3 Days 27060 up to 270 mm60 - 27081561202708156120270

10.05 €

1 Available 3 Days 32560 up to 325 mm60 - 32581561203258156120325

11.68 €

1 Available 3 Days 38060 up to 380 mm60 - 38081561203808156120380

Tech Support