Hose Clamps Slotted Hex Head (3627000026)

Hose Clamps Slotted Hex Head 3627000026
  • Volume Discount

Product Details:

Manufacturer part number: 3627000026

Brand: NORMA

Price: 7.40

Delivery time: 3 Days


Technical Data:

Bundle diameter (min.): 20 mm

Bundle Ø (max.): 32 mm

Bundle Ø range: 20 up to 32 mm

Clamping range diameter: 20 - 32 mm

Manufacturer part #: 3627000026


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3627000026

Part Number
3627000026
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Manufacturer part # Type (manufacturer type)

7.40 €

1 Available 3 Days 203220 up to 32 mm20 - 3236270000263627000026

Loading...

  1. 1

Basic information

Cable bracket features Slotted hex head Halogen-free No Material (details) Chrome steel
Material Steel Product size (width)(mm) 14.3 Product type Hose clamps
RoHS-compliant Yes

This page is Hose Clamps Slotted Hex Head, part number 3627000026.
You can find the detail information about specifications and dimensions on part number 3627000026.

Variation of this product

Part Number
3627000017
3627000022
3627000033
3627000043
3627000050
3627000060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Manufacturer part # Type (manufacturer type)

7.40 €

1 Available 3 Days 122212 up to 22 mm12 - 2236270000173627000017

5.27 €

1 Available 3 Days 162716 up to 27 mm16 - 2736270000223627000022

7.93 €

1 Available 3 Days 254025 up to 40 mm25 - 4036270000333627000033

5.79 €

1 Available 3 Days 355035 up to 50 mm35 - 5036270000433627000043

7.93 €

1 Available 3 Days 406040 up to 60 mm40 - 6036270000503627000050

7.93 €

1 Available 3 Days 507050 up to 70 mm50 - 7036270000603627000060

Tech Support