Pivot Bolt Clamp (6118102325)

Pivot Bolt Clamp 6118102325
  • Volume Discount

Product Details:

Manufacturer part number: 6118102325

Brand: NORMA

Price: 4.73

Delivery time: 3 Days


Technical Data:

Bundle diameter (min.): 23 mm

Bundle Ø (max.): 25 mm

Bundle Ø range: 23 up to 25 mm

Clamping range diameter: 23 - 25 mm

Manufacturer part #: 6118102325


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6118102325

Part Number
6118102325
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Manufacturer part # Product size (width)
(mm)
Type (manufacturer type)

4.73 €

1 Available 3 Days 232523 up to 25 mm23 - 256118102325186118102325

Loading...

  1. 1

Basic information

Cable bracket features very high tensile force Halogen-free No Material (details) Steel
Material Steel Product type Pivot bolt clamp RoHS-compliant Yes

This page is Pivot Bolt Clamp, part number 6118102325.
You can find the detail information about specifications and dimensions on part number 6118102325.

Variation of this product

Part Number
6118101719
6118102022
6118102628
6118102931
6120103235
6120103639
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Manufacturer part # Product size (width)
(mm)
Type (manufacturer type)

4.48 €

1 Available 3 Days 171917 up to 19 mm17 - 196118101719186118101719

4.48 €

1 Available 3 Days 202220 up to 22 mm20 - 226118102022186118102022

5.05 €

1 Available 3 Days 262826 up to 28 mm26 - 286118102628186118102628

5.05 €

1 Available 3 Days 293129 up to 31 mm29 - 316118102931186118102931

5.79 €

1 Available 3 Days 323532 up to 35 mm32 - 356120103235206120103235

5.79 €

1 Available 3 Days 363936 up to 39 mm36 - 396120103639206120103639

Tech Support