Tension Clamp (1128124017)

Tension Clamp 1128124017
  • Volume Discount

Product Details:

Manufacturer part number: 1128124017

Brand: NORMA

Price: 2.07

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 17 mm

Bundle Ø range: 17 mm (max)

Clamping range diameter: 17 - 18.5 mm

Colour: Grey

Manufacturer part #: 1128124017


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1128124017

Part Number
1128124017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Colour Manufacturer part # Type (manufacturer type)

2.07 €

1 Available 3 Days 1717 mm (max)17 - 18.5Grey1128124017FBS 17/12

Loading...

  1. 1

Basic information

Halogen-free No Material (details) C 75 S Material Steel
Product size (width)(mm) 12 Product type Tension clamp RoHS-compliant Yes

This page is Tension Clamp, part number 1128124017.
You can find the detail information about specifications and dimensions on part number 1128124017.

Variation of this product

Part Number
1128124014
1128124015
1128124016
1128124018
1128124019
1128124020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Clamping range diameter
(mm)
Colour Manufacturer part # Type (manufacturer type)

2.07 €

1 Available 3 Days 1414 mm (max)14 - 15.8Green1128124014FBS 14/12

2.07 €

1 Available 3 Days 1515 mm (max)15 - 16.8Blue1128124015FBS 15/12

2.07 €

1 Available 3 Days 1616 mm (max)16 - 17.5Green1128124016FBS 16/12

2.60 €

1 Available 27 Days 1818 mm (max)18 - 19Brown1128124018FBS 18/12

2.91 €

1 Available 3 Days 1919 mm (max)19 - 20Black1128124019FBS 19/12

3.12 €

1 Available 3 Days 2020 mm (max)20 - 21.6Blue1128124020FBS 20/12

Tech Support