Winding Spirals Eflex / Length 5-30m / Product size 4mm (140042)

Winding Spirals Eflex / Length 5-30m / Product size 4mm 140042
  • Volume Discount

Product Details:

Manufacturer part number: 140042

Brand: CIMCO

Price: 33.37

Delivery time: 3 Days


Technical Data:

Product size (length): 10 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

140042

Part Number
140042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(m)

33.37 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 4 Shaft Ø(mm) 4

This page is Winding Spirals Eflex / Length 5-30m / Product size 4mm, part number 140042.
You can find the detail information about specifications and dimensions on part number 140042.

Variation of this product

Part Number
140040
140044
140046
140048
140050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(m)

22.47 €

1 Available 3 Days 5

46.76 €

1 Available 3 Days 15

56.55 €

1 Available 3 Days 20

71.77 €

1 Available 3 Days 25

85.20 €

1 Available 3 Days 30

Tech Support