Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact material | Contact spacing (mm) | Nominal current (A) | Nominal current (details) (A) | Pin diameter (mm) | Pin head type (test pins) | Pin length (mm) | Pitch of spring (mm) | Refining | Resistance (mΩ) | Spring force (N) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | - | 1.27 | 1 | 1 | 0.68 | D | 16.5 | 2.8 | Gold | ≤30 | 0.7|0.7 | - | 1007-D-0.7N-AU-0.5 | |
3.61 € | 1 | Available | 3 Days | - | 1.91 | 2 | 2 | 1 | A | 17 | 3|3 | Gold | ≤20 | 0.8|0.8 | - | 1010-A-0.8NE-AU-1.5 | |
4.13 € | 1 | Available | 3 Days | - | 1.91 | 2 | 2 | 1 | B | 17 | 3|3 | Gold | ≤20 | 0.8|0.8 | - | 1010-B-0.8NE-AU-0.45 | |
4.13 € | 1 | Available | 3 Days | Beryllium copper | 1.91 | 2 | 2 | 1 | C | 17 | 3|3 | Gold | ≤20 | 0.8|0.8 | - | 1010-C-0.8NE-AU-1.5C | |
4.13 € | 1 | Available | 3 Days | - | 1.91 | 2 | 2 | 1 | D | 17 | 3|3 | Gold | ≤20 | 0.8|0.8 | - | 1010-D-0.8NE-AU-1.0 | |
4.13 € | 1 | Available | 3 Days | - | 1.91 | 2 | 2 | 1 | G | 17 | 3|3 | Rhodium | ≤20 | 0.8|0.8 | - | 1010-G-0.8NE-RH-1.5 | |
3.93 € | 1 | Available | 3 Days | - | 1.91 | 2 | 2 | 1 | H | 17 | 3|3 | Nickel | ≤20 | 0.8|0.8 | - | 1010-H-0.8 NE-NI-1.5 | |
1.53 € | 1 | Available | 3 Days | - | 2.54 | 3 | - | 1.37 | M | 33 | 6.3 | Gold | ≤25 | 1.5|1.5 | Test pin 1025-E-M-1.5N-AU-1.3 | 1025/E-M-1.5N-AU-1.3 | |
3.93 € | 1 | Available | 3 Days | - | 4 | 5 | - | 2.6 | A | 34.5 | 5.5 | Nickel | ≤30 | 1.5|1.5 | - | 1040-A-1.5N-NI-4.0 | |
3.61 € | 1 | Available | 3 Days | - | 2.54 | 3 | - | 1.65 | Q | 32.3 | 5.3 | Nickel | ≤25 | 1.5|1.5 | - | 2021-Q-1.5N-NI-1.3 | |
3.93 € | 1 | Available | 3 Days | Brass | 4 | 10 | - | 3.5 | D | 15.2 | 3.5 | Gold | ≤10 | 3.5|3.5 | - | 5110/O.03-D-1.5N-AU-2.3M | |
3.40 € | 1 | Available | 3 Days | Beryllium copper | 4 | 10 | - | 3.5 | D | 15.2 | 3.5 | Gold | ≤10 | 3.5|3.5 | - | 5110/S-D-1.2NE-AU-2.3C | |
3.93 € | 1 | Available | 11 Days | Beryllium copper | 4 | 10 | - | 3.5 | D | 15.2 | 3.5 | Gold | ≤10 | 3.5|3.5 | - | 5110/S.02-D-1.2NE-AU-2.3C |
Loading...
Product type | Precision test tip | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Contact material
Contact spacing(mm)
Nominal current(A)
Nominal current (details)(A)
Pin diameter(mm)
Pin head type (test pins)
Pin length(mm)
Pitch of spring(mm)
Refining
Resistance(mΩ)
Spring force(N)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes