Ring terminal with heatshrink (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7932100302
7932110302
7932120302
7932130302
7932140302
7932200502
7932210502
7932220502
7932230502
7932240502
7932300102
7932310102
7932330102
7932340102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable cross section
(mm²)
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Hole Ø
(mm)
Manufacturer part # Min. cross section
(mm²)
Thread size Type (manufacturer type)

0.41 €

1 Available 3 Days 0.5 - 1.5Red0.50 - 1.50 mm²0.5 -1.5 mm1.50479321003020.50M47932100302

0.44 €

1 Available 3 Days 0.5 - 1.5Red0.50 - 1.50 mm²0.5 -1.5 mm1.50579321103020.50M57932110302

0.52 €

1 Available 3 Days 0.5 - 1.5Red0.50 - 1.50 mm²0.5 -1.5 mm1.50679321203020.50M67932120302

0.61 €

1 Available 3 Days 0.5 - 1.5Red0.50 - 1.50 mm²0.5 -1.5 mm1.50879321303020.50M87932130302

0.67 €

1 Available 3 Days 0.5 - 1.5Red0.50 - 1.50 mm²0.5 -1.5 mm1.501079321403020.50M107932140302

0.51 €

1 Available 3 Days 1.5 - 2.5Blue1.50 - 2.50 mm²1.5 - 2.52.50479322005021.50M47932200502

0.51 €

1 Available 3 Days 1.5 - 2.5Blue1.50 - 2.50 mm²1.5 - 2.52.50579322105021.50M57932210502

0.60 €

1 Available 3 Days 1.5 - 2.5Blue1.50 - 2.50 mm²1.5 - 2.52.50679322205021.50M67932220502

0.69 €

1 Available 40 Days 1.5 - 2.5Blue1.50 - 2.50 mm²1.5 - 2.52.50879322305021.50M87932230502

0.71 €

1 Available 3 Days 1.5 - 2.5Blue1.50 - 2.50 mm²1.5 - 2.52.501079322405021.50M107932240502

0.81 €

1 Available 3 Days 4 - 6Yellow4 - 6 mm²4 - 66479323001024M47932300102

0.71 €

1 Available 3 Days 4 - 6Yellow4 - 6 mm²4 - 66579323101024M57932310102

0.77 €

1 Available 3 Days 4 - 6Yellow4 - 6 mm²4 - 66879323301024M87932330102

0.77 €

1 Available 3 Days 4 - 6Yellow4 - 6 mm²4 - 661079323401024M107932340102

Loading...

  1. 1

Basic information

Connection - Connector features + heatshrink Contact material Copper silver plated
Insulation type Partially insulated Material (details) Tinned copper Product type Ring terminal
RoHS-compliant Yes Shrink temperature(°C) +100 - +200 Support sleeve No
Temperature range(°C) -55 - +125

Tech Support