Blade receptacle with heatshrink (7934100302)

Blade receptacle with heatshrink 7934100302
  • Volume Discount

Product Details:

Manufacturer part number: 7934100302

Brand: DSG CANUSA

Price: 0.68

Delivery time: 22 Days


Technical Data:

Colour: Red

Cross-section range: 0.50 - 1.50 mm²

Cross section: 0.5 - 1.5 mm²

Cross section (max.): 1.50 mm²

Manufacturer part #: 7934100302


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7934100302

Part Number
7934100302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

0.68 €

1 Available 22 Days Red0.50 - 1.50 mm²0.5 - 1.51.5079341003020.507934100302

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connection - Connector features + heatshrink
Connector thickness(mm) 0.8 Connector width(mm) 6.3 Insulation type Insulated
Insulation material Polyamide Insulation (material) Polyolefin irradiated Product type Blade receptacle
Shrink temperature(°C) +100 - +200 Size 6.3 x 0.8 mm Support sleeve No
Temperature range(°C) -55 - +125 ºC Type (misc.) 6.3 x 0.8

This page is Blade receptacle with heatshrink, part number 7934100302.
You can find the detail information about specifications and dimensions on part number 7934100302.

Variation of this product

Part Number
7934200502
7934300102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

0.73 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.5079342005021.507934200502

0.77 €

1 Available 8 Days Yellow4 - 6 mm²4 - 66793430010247934300102

Tech Support